Catalog No. : SHTW04HCC
Description: HDG 4INW CHNL WRAP AROUND CVR CLAMP
UPC: 785055142492
Made or assembled in Canada.
Hot-dipped galvanized steel channel tray 4 inches width heavy-duty cover clamp
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Application |
Wraparound design offers added protection for rugged applications and outdoor conditions |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
Documents/Support Tools
|
Sales Drawing |