text.skipToContent text.skipToNavigation

Catalog No. : SHTW04CEP

Description:  HDG 4INW CHNL TRAY BLIND END

UPC: 785055142461

Made or assembled in Canada.

Hot-dipped galvanized steel channel tray 4 inches width closure end plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Provides closure for any tray end

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001574 End piece for cable tray

Cable tray width

101.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here