text.skipToContent text.skipToNavigation

Catalog No. : SHTW04CCT

Description:  HDG 4INW CHNL TO TRAY PLATE

UPC: 785055142447

Made or assembled in Canada.

Hot-dipped galvanized steel channel tray 4 inches width channel to cable tray plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here