text.skipToContent text.skipToNavigation

Catalog No. : SHTW04ACS

Description:  HDG CHAN. ACC 4W W-AROUND SPLICE

UPC: 785055142386

Made or assembled in Canada.

Hot-dipped galvanized steel channel tray 4 inches width wrap around splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here