Catalog No. : SHTW0403RSP
Description: HDG 4IN-3IN CHNL TRAY RED PLATE
UPC: 785055142522
Made or assembled in Canada.
Hot-dipped galvanized steel 4 to 3 inches width channel straight reducer plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
|
Application |
Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3 in |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |