text.skipToContent text.skipToNavigation

Catalog No. : SHTW03WAV

Description:  HDG CHAN. ACC 3W VERT. ADJS PLATE

UPC: 785055642138

Made or assembled in Canada.

Hot-dipped galvanized steel channel tray 3 inches width wraparound vertical adjustable splice plate
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here