text.skipToContent text.skipToNavigation

Catalog No. : SHTW03CTC

Description:  HDG 3INW TRAY TO CHNL CLAMP

UPC: 785055142331

Made or assembled in Canada.

Hot-dipped galvanized channel tray 3 inches width cable tray clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

For cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in