Catalog No. : SHTW03CEP
Description: HDG 3INW CHNL TRAY BLIND END
UPC: 785055142317
Made or assembled in Canada.
Hot-dipped galvanized steel channel tray 3 inches width closure end plate
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provides closure for any tray end |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3 in |
ETIM Classification
ETIM
EC001574 End piece for cable tray
|
Cable tray width |
76.2 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |