text.skipToContent text.skipToNavigation

Catalog No. : SHTF06SHX24

Description:  HDG 6IN CHAN HOR CROSS 24R

UPC: 753554112230

Made or assembled in Canada.

Hot-dipped galvanized steel pipe fitting, horizontal cross. Width 6 inches. Solid bottom style. Nominal radius 24 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Documents/Support Tools

Sales Drawing

Click here