text.skipToContent text.skipToNavigation

Catalog No. : SHTF06SHT12

Description:  HDG 6INW CHNL TRAY HT 12INRAD

UPC: 785055142133

Made or assembled in Canada.

Hot-dipped galvanized steel channel tray fitting 6 inches width solid trough horizontal tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC001544 Tee for cable tray

Cable tray width

152.4 mm

Construction type

T-piece horizontal

Inner radius

304.8 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here