text.skipToContent text.skipToNavigation

Catalog No. : SHTF06HBC3012

Description:  HDG 6IN CHANNEL COVER

UPC: 753554107304

Made or assembled in Canada.

Hot-dipped galvanized steel cable channel fitting cover 6 inches width horizontal bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

30°

Width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Surface protection

Hot-dip galvanized

Change of direction

Horizontal

Documents/Support Tools

Sales Drawing

Click here