text.skipToContent text.skipToNavigation

Catalog No. : SHTF04SHX12

Description:  HDG 4INW CHNL TRAY HX 12INRAD

UPC: 785055141891

Made or assembled in Canada.

Hot-dipped galvanized steel channel tray fitting 4 inches width solid horizontal cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

ETIM EC001542 Cross piece for cable tray

Cable tray width

101.6 mm

Inner radius

304.8 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here