Catalog No. : SHTF04SHT24H
Description: HDG 4INW CHNL TRAY SOL 24INRAD _SS
UPC: 753554045750
Made or assembled in Canada.
Hot-dipped galvanized steel channel tray fitting 4 inches width solid trough horizontal tee 24 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC001544 Tee for cable tray
|
Cable tray width |
101.6 mm |
|
Construction type |
T-piece horizontal |
|
Inner radius |
609.6 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |