text.skipToContent text.skipToNavigation

Catalog No. : SHTF04SHB9024H

Description:  HDG 4INW CHNL TRAY HB90 24INRAD _SS

UPC: 753554045774

Made or assembled in Canada.

Hot-dipped galvanized steel cable channel fitting 4 inches width solid trough horizontal bend 90 degree 24 inches radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

4 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

90°

Inner radius

609.6 mm

Cable tray width

101.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

With cover

N

Documents/Support Tools

Sales Drawing

Click here