text.skipToContent text.skipToNavigation

Catalog No. : SHTF04SFC-3B

Description:  BARE STL CHAN COV 4W SOLID STR 10FT

UPC: 785055141785

Made or assembled in Canada.

Bare steel cover 4 inches width solid trough flanged cover 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

4 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

101.6 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here