Catalog No. : SHTF03VIC9024
Description: HDG 3IN CHAN VERT INS COVER 90D 24R
UPC: 753554112179
Made or assembled in Canada.
Hot dipped galvanized steel pipe fitting cover, 3 inch wide, internal vertical elbow, 90 degree, 24 inch radius.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3 in |
Documents/Support Tools
|
Sales Drawing |