text.skipToContent text.skipToNavigation

Catalog No. : SHTF03VIC4512

Description:  HDG COV 3IN CHNL TRAY VI 45D 12R

UPC: 753554109971

Made or assembled in Canada.

Hot-dipped galvanized steel cable channel fitting cover 3 inches width vertical inside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Height

Hot dipped galvanised

Documents/Support Tools

Sales Drawing

Click here