text.skipToContent text.skipToNavigation

Catalog No. : SHTF03SVO4512

Description:  HDG 3INW CHNL TRAY VO45 12INRAD

UPC: 785055141662

Made or assembled in Canada.

Hot-dipped galvanized steel cable channel fitting 3 inches width solid trough vertical outside bend 45 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

3 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically rising

Deflection (angle)

45°

Inner radius

304.8 mm

Cable tray width

76.2 mm

Material

Steel

Surface protection

Hot-dip galvanized

With cover

N

Documents/Support Tools

Sales Drawing

Click here