text.skipToContent text.skipToNavigation

Catalog No. : SHTF03SHT24

Description:  HDG 3IN CHAN HOR TEE 24R

UPC: 753554112124

Made or assembled in Canada.

Hot-dipped galvanized steel fitting for pipeline. Horizontal tee. Width 3 inches. Solid bottom style. Nominal radius 24 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here