text.skipToContent text.skipToNavigation

Catalog No. : SHTF03SHB4524

Description:  HDG 3IN CHAN HOR BEND 45D 24R

UPC: 753554112025

Made or assembled in Canada.

Hot-dipped galvanized steel cable channel fitting 3 inches width solid trough horizontal bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here