text.skipToContent text.skipToNavigation

Catalog No. : SHTF03HTC24

Description:  HDG 3IN CHAN TEE COVER 24R

UPC: 753554112094

Made or assembled in Canada.

Cover for hot dipped galvanized steel pipe fitting, 3 inch wide, horizontal tee, 24 inch radius.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

24 inch radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Documents/Support Tools

Sales Drawing

Click here