text.skipToContent text.skipToNavigation

Catalog No. : SHTF01VIC9024

Description:  HDG 1IN CHAN VI COVER 90D 24R

UPC: 753554112131

Made or assembled in Canada.

Cover for hot dipped galvanized steel pipe fitting, 1.5 inch wide, internal vertical elbow, 90 degree, 24 inch radius.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

1.5 in

Documents/Support Tools

Sales Drawing

Click here