text.skipToContent text.skipToNavigation

Catalog No. : SHTC04S-3E

Description:  HDG CHAN. STR 4W SOLID 10FT EPOXY

UPC: 785055960799

Made or assembled in Canada.

Hot-dip galvanized steel cable channel tray straight section solid trough bottom. 4 inches width, 3 meters length. Epoxy coated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

4 in

Length

3 m

ETIM EC000047 Cable tray/wide span cable tray

Width

101.6 mm

Length

3000 mm

Mounting perforation in bottom

N

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here