text.skipToContent text.skipToNavigation

Catalog No. : SHTC01V-3B

Description:  BARE STEEL CHAN. STR 1W VENT 10FT

UPC: 785055141310

Made or assembled in Canada.

Bare steel cable channel tray straight section ventilated trough bottom. 1.5 inch width, 3 meters length.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

1.5 in

Length

3 m

ETIM EC000047 Cable tray/wide span cable tray

Width

38 mm

Length

3000 mm

Mounting perforation in bottom

Y

Material

Steel

With cover

N

Documents/Support Tools

Sales Drawing

Click here