text.skipToContent text.skipToNavigation

Catalog No. : SHTC01S-3

Description:  HDG 1.5INW CHANNEL TRAY SLD.

UPC: 753554087583

Made or assembled in Canada.

Hot-dipped galvanized steel cable channel tray straight section solid trough bottom 1.5 inch width, 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Special Features

One connector complete with hardware supplied with each length

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

1.5 in

Length

3 m

ETIM EC000047 Cable tray/wide span cable tray

Width

38 mm

Length

3000 mm

Mounting perforation in bottom

Y

Material

Steel

Surface protection

Hot-dip galvanized

Colour

None

With cover

N

Documents/Support Tools

Sales Drawing

Click here