text.skipToContent text.skipToNavigation

Catalog No. : SHF74236SHLR

Description:  HG 7IN 42 TO 36W SOL RED LEFT

UPC: 753554105201

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 7 inches side rail height 42 inches x 36 inches width solid trough horizontal left reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 x 24 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

177.8 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here