text.skipToContent text.skipToNavigation

Catalog No. : SHF736LHB6012

Description:  HDG FIT 7IN 36W LAD HB 60D12R

UPC: 785055137481

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 7 inches side rail height 36 inches width ladder horizontal bend 60 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here