Catalog No. : SHF730SVO6012
Description: HDG FIT 7IN 30W SOL VO 60D12R
UPC: 785055135531
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
7 Inches |
|
Change of direction |
Vertically rising |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
60° |
|
Inner radius |
12 inch |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |