text.skipToContent text.skipToNavigation

Catalog No. : SHF730SHX48

Description:  HDG FIT 7IN 30W SOL HX 48R

UPC: 785055135289

Hot-dipped galvanized steel fitting 7 inches side rail height 30 inches width solid trough horizontal cross 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

762 mm

Inner radius

1219.2 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here