Catalog No. : SHF724LHT36
Description: HDG FIT 7IN 24W LAD HT 36R
UPC: 785055131694
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
7 Inches |
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Cable ladder width |
609.6 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |