Catalog No. : SHF70918VEX48
Description: HDG FIT 7IN 9X18W VEN EX 48R
UPC: 785055124597
Made or assembled in Canada.
Hot-dipped galvanized steel fitting 7 inches side rail height 9 inches x 18 inches width ventilated horizontal expanding cross 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
48 Inch radius |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 x 18 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |