text.skipToContent text.skipToNavigation

Catalog No. : SHF642LHB9048

Description:  HDG FIT 6IN 42W LAD HB 90D48R

UPC: 785055118169

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 6 inches side rail height 42 inches width ladder horizontal bend 90 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

42 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

42 inch

Inner radius

48 inch

Material

Steel

Surface protection

Hot-dip galvanized