text.skipToContent text.skipToNavigation

Catalog No. : SHF642LHB9012

Description:  HDG FIT 6IN 42W LAD HB 90D12R

UPC: 785055118138

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 6 inches side rail height 42 inches width ladder horizontal bend 90 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable tray fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Side Rail Height

6 in