text.skipToContent text.skipToNavigation

Catalog No. : SHF636LHYL

Description:  HG 6IN 36W LAD Y LEFT

UPC: 785055642695

Hot-dipped galvanized steel 6 inches side rail height 36 inches width ladder horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here