text.skipToContent text.skipToNavigation

Catalog No. : SHF636LHB4524B

Description:  HG 6IN 36W LAD HB 45D 24R BARE

UPC: 785055641957

Made or assembled in Canada.

Steel bare fitting 6 inches side rail height 36 inches width ladder horizontal bend 45 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

36 inch

Inner radius

24 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here