Catalog No. : SHF63630LHLRFO
Description: HDG 36IN30IN 6IND RR FLANGE OUT
UPC: 753554056602
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 30 in |
|
Side Rail Height |
6 inches |
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the left |
|
Height side joist |
152.4 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |