text.skipToContent text.skipToNavigation

Catalog No. : SHF630LHYL

Description:  HG 6IN 30W LAD Y LEFT

UPC: 753554091061

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 30 inches width ladder horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here