text.skipToContent text.skipToNavigation

Catalog No. : SHF63006LRT24

Description:  HDG 30IN-6IN 6IND RT 24INRAD

UPC: 785055113997

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 6 inches side rail height 30 inches x 6 inches width ladder horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 6 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here