text.skipToContent text.skipToNavigation

Catalog No. : SHF624VVTU12

Description:  HG 6IN 24W VENT V.TEE UP 12R

UPC: 753554071131

Hot-dipped galvanized steel fitting 6 inches side rail height 24 inches width ventilated vertical tee up 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

609.6 mm

Inner radius

304.8 mm

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here