text.skipToContent text.skipToNavigation

Catalog No. : SHF624LVO9024E

Description:  HDG 24INW 6IND OV-90 24I EPOXY

UPC: 753554111899

Made or assembled in Canada.

Epoxy coated hot-dipped galvanized steel fitting 6 inches side rail height 24 inches width ladder vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here