text.skipToContent text.skipToNavigation

Catalog No. : SHF624LHYR

Description:  HDG FIT 24INW 6IND LAD HYL

UPC: 785055971238

Made or assembled in Canada.

Hot-dipped galvanized steel 6 inches side rail height 24 inches width ladder horizontal wye right
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here