text.skipToContent text.skipToNavigation

Catalog No. : SHF62418VHRR

Description:  HG 6IN 24 TO18W VENT RIGHT RED

UPC: 753554110090

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 6 inches side rail height 24 inches x 18 inches width ventilated horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here