Catalog No. : SHF62409LRT12
Description: HDG FIT 6IN 24X9W LAD RT 12R
UPC: 785055111184
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 9 in |
|
Side Rail Height |
6 inches |
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |