Catalog No. : SHF612LCS36
Description: HG 6IN 12W LCS 36R
UPC: 753554042858
Made or assembled in Canada.
Hot-dipped galvanized steel fitting 6 inches side rail height 12 inches width ladder cable support 36 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
36 inch radius |
|
Application |
For H-style or U style fitting |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002409 Profile column for cable ladder
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |