text.skipToContent text.skipToNavigation

Catalog No. : SHF530LVI4524H

Description:  HDG 5IN 30W VERT. INS. 45D24R

UPC: 753554102026

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 5 inches side rail height 6 inches width ladder vertical inside bend 45 degree 24 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

152.4 mm

Inner radius

609.6 mm

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here