text.skipToContent text.skipToNavigation

Catalog No. : SHF53012LHLRH

Description:  HDG 5IN 30-12 LEFT REDUCER

UPC: 753554102002

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 5 inches side rail height 6 inches width ladder vertical inside bend 90 degree 36 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

152.4 mm

Inner radius

914.4 mm

Inner radius

36 inch

Material

Steel

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here