Catalog No. : SHF53006LRT36
Description: HDG 30IN-6IN 5IND RT 36INRAD
UPC: 785055091578
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
30 x 6 in |
|
Side Rail Height |
5 Inches |
|
Type of rung |
Perforated profile |
|
Cable ladder height |
127 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |
|
Surface protection |
Hot-dip galvanized |
Documents/Support Tools
|
Sales Drawing |