text.skipToContent text.skipToNavigation

Catalog No. : SHF524LHB3024E

Description:  HDG 24INW 5IND H-30 24INRAD EPOXY

UPC: 785055961871

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 5 inches side rail height 24 inches width ladder horizontal bend 30 degree 24 inches radius epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

24 inch

Material

Steel

Surface protection

Hot-dip galvanized and coated

Documents/Support Tools

Sales Drawing

Click here