text.skipToContent text.skipToNavigation

Catalog No. : SHF518LVI9012H

Description:  HDG 5IN 18IN VERT. INSIDE 90D 12R

UPC: 753554101524

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 5 inches side rail height 18 inches width ladder vertical inside bend 90 degree 12 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Cable ladder width

18 inch

Inner radius

12 inch

Documents/Support Tools

Sales Drawing

Click here