text.skipToContent text.skipToNavigation

Catalog No. : SHF512LVTD12H

Description:  HDG 12W 5IND LAD VTD 12R SSHDW

UPC: 753554092358

Made or assembled in Canada.

Hot-dipped galvanized steel fitting 5 inches side rail height 12 inches width ladder vertical tee down 12 inches radius with stainless steel hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Inner radius

24 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here